Switches
THN3366AS
SW NF HD 600A 3P 600V N4X A
Product Id#: 1SQA010103R0001
More about THN3366AS
| Package Width | 1 |
|---|---|
| Package Length | 1 |
| Package Height | 1 |
| Product Range Global | Safety Switch |
| Package Gross Weight Global | 0.113 |
| Package Height Global | 1 |
| Package Length Global | 1 |
| Package Width Global | 1 |
| Product Range | Safety Switch |
| Package Gross Weight | 0.113 |
| Product Id | 1SQA010103R0001 |
Write Your Own Review



