The store will not work correctly when cookies are disabled.
Switches
THN3366AR
SW NF HD 600A 3P 600V N3R A
Product Id#: 1SQA010102R0001
More about THN3366AR
Technical Specification | Product Range | Safety Switch |
| Package Gross Weight | 0.113 |
| Package Height | 1 |
| Package Length | 1 |
| Package Width | 1 |
| Product Id | 1SQA010102R0001 |
|---|
Download No files available to download.
Copyrights © 2026 ABB Saudi Arabia Ltd. All rights reserved. Close Add to project list