Thermal Overload Relays
TF65-53 Thermal Overload Relay
SAR 103.07
TF65-53 Thermal Overload Relay 44 ... 53 A
Product Id#: 1SAZ811201R1005
More about TF65-53 Thermal Overload Relay
| Seller | Qty | Price per Unit | Shipping Information | |
|---|---|---|---|---|
| SAR 103.07 Excl. Tax. | ||||
| SAR 238.64 Excl. Tax. | ||||
| SAR 246.79 Excl. Tax. |
| Package Height | 123 millimetre |
|---|---|
| Product Id | 1SAZ811201R1005 |
| Package Gross Weight | 0.456 kilogram |
| Product Range | TA-TF |
| Package Length | 82 millimetre |
| Package Width | 121 millimetre |
Write Your Own Review



