Thermal Overload Relays
TF42-4.2 Thermal Overload Relay
SAR 33.56
TF42-4.2 Thermal Overload Relay 3.1 ... 4.2 A
Product Id#: 1SAZ721201R1035
More about TF42-4.2 Thermal Overload Relay
| Seller | Qty | Price per Unit | Shipping Information | |
|---|---|---|---|---|
| SAR 33.56 Excl. Tax. | ||||
| SAR 86.98 Excl. Tax. | ||||
| SAR 95.39 Excl. Tax. |
| Package Height | 48 millimetre |
|---|---|
| Product Id | 1SAZ721201R1035 |
| Package Gross Weight | 0.145 kilogram |
| Product Range | TA-TF |
| Package Length | 78 millimetre |
| Package Width | 92 millimetre |
Write Your Own Review



