Thermal Overload Relays
TF42-38 Thermal Overload Relay
SAR 49.99
TF42-38 Thermal Overload Relay 35 ... 38 A
Product Id#: 1SAZ721201R1055
More about TF42-38 Thermal Overload Relay
| Seller | Qty | Price per Unit | Shipping Information | |
|---|---|---|---|---|
| SAR 49.99 Excl. Tax. | ||||
| SAR 113.66 Excl. Tax. | ||||
| SAR 130.74 Excl. Tax. |
| Package Height | 48 millimetre |
|---|---|
| Product Id | 1SAZ721201R1055 |
| Package Gross Weight | 0.16 kilogram |
| Product Range | TA-TF |
| Package Length | 78 millimetre |
| Package Width | 92 millimetre |
Write Your Own Review



