Thermal Overload Relays
TF42-24 Thermal Overload Relay
SAR 48.80
TF42-24 Thermal Overload Relay 20 ... 24 A
Product Id#: 1SAZ721201R1051
More about TF42-24 Thermal Overload Relay
| Seller | Qty | Price per Unit | Shipping Information | |
|---|---|---|---|---|
| SAR 48.80 Excl. Tax. | ||||
| SAR 109.10 Excl. Tax. | ||||
| SAR 116.89 Excl. Tax. |
| Package Height | 48 millimetre |
|---|---|
| Product Id | 1SAZ721201R1051 |
| Package Gross Weight | 0.16 kilogram |
| Product Range | TA-TF |
| Package Length | 78 millimetre |
| Package Width | 92 millimetre |
Write Your Own Review



