Thermal Overload Relays
TF42-16 Thermal Overload Relay
SAR 40.36
TF42-16 Thermal Overload Relay 13 ... 16 A
Product Id#: 1SAZ721201R1047
More about TF42-16 Thermal Overload Relay
| Seller | Qty | Price per Unit | Shipping Information | |
|---|---|---|---|---|
| SAR 40.36 Excl. Tax. | ||||
| SAR 96.55 Excl. Tax. | ||||
| SAR 109.98 Excl. Tax. |
| Package Height | 48 millimetre |
|---|---|
| Product Id | 1SAZ721201R1047 |
| Package Gross Weight | 0.145 kilogram |
| Product Range | TF42 |
| Package Length | 78 millimetre |
| Package Width | 92 millimetre |
Write Your Own Review



