Thermal Overload Relays
TF42-1.7 Thermal Overload Relay
SAR 37.36
TF42-1.7 Thermal Overload Relay 1.3 ... 1.7 A
Product Id#: 1SAZ721201R1028
More about TF42-1.7 Thermal Overload Relay
| Seller | Qty | Price per Unit | Shipping Information | |
|---|---|---|---|---|
| SAR 37.36 Excl. Tax. | ||||
| SAR 86.18 Excl. Tax. | ||||
| SAR 93.75 Excl. Tax. |
| Package Height | 48 millimetre |
|---|---|
| Product Id | 1SAZ721201R1028 |
| Package Gross Weight | 0.145 kilogram |
| Product Range | MV Relays |
| Package Length | 78 millimetre |
| Package Width | 92 millimetre |
Write Your Own Review



