Switches
OTL45B3M
913.93
OTL45B3M Enclosed Switch Disconnector
Product Id#: 1SCA022562R4790
More about OTL45B3M
| Seller | Qty | Price per Unit | Shipping Information | |
|---|---|---|---|---|
| 913.93 Excl. Tax. |
| Package Width | 162 |
|---|---|
| Package Length | 222 |
| Package Height | 148 |
| Product Range Global | OTL45 |
| Package Gross Weight Global | 0.34 |
| Package Height Global | 148 |
| Package Length Global | 222 |
| Package Width Global | 162 |
| Product Range | OTL45 |
| Package Gross Weight | 0.34 |
| Product Id | 1SCA022562R4790 |
Write Your Own Review



