The store will not work correctly when cookies are disabled.
Switches
OTL16B3M
OTL16B3M Enclosed Switch Disconnector
Product Id#: 1SCA022562R1260
Sold and delivered by Almarshad Trading Company More about OTL16B3M
All Offers| Seller | Qty | Price per Unit | Shipping Information | |
Almarshad Trading Company | | SAR 617.75 Excl. Tax. | | |
Electrical Mabani Company (ELEMAC) | | SAR 687.13 Excl. Tax. | | |
Technical Specification | Package Width | 162 |
| Package Length | 222 |
| Package Height | 148 |
| Product Range | OTL16 |
| Package Gross Weight | 0.34 |
| Product Id | 1SCA022562R1260 |
|---|
Download No attributes found for the product.
Copyrights © 2026 ABB Saudi Arabia Ltd. All rights reserved. Close Add to project list