Switches
OT80F3C
OT80F3C CHANGE-OVER SWITCH
Product Id#: 1SCA105402R1001
More about OT80F3C
| Package Width | 102, 4.02 |
|---|---|
| Package Length | 205, 8.07 |
| Package Height | 103, 4.06 |
| Product Range Global | OT80_C |
| Package Gross Weight Global | 0.34 |
| Package Height Global | 103, 4.06 |
| Package Length Global | 205, 8.07 |
| Package Width Global | 102, 4.02 |
| Product Range | OT80_C |
| Package Gross Weight | 0.34 |
| Product Id | 1SCA105402R1001 |
Write Your Own Review



