Isolators
OT250E03P SWITCH-DISCONNECTOR
Out of stock
OT250E03P SWITCH-DISCONNECTOR
Product Id#: 1SCA022710R0100
More about OT250E03P SWITCH-DISCONNECTOR
| Package Width | 145 millimetre, 5.7 inch |
|---|---|
| Package Length | 190 millimetre, 7.5 inch |
| Package Height | 170 millimetre, 6.7 inch |
| Product Range | OT |
| Package Gross Weight | 1.5 kilogram, 3.3 pound |
| Product Id | 1SCA022710R0100 |
Write Your Own Review



