Meters
M1M 12 Modbus Multi-function meter
SAR 251.32
M1M 12 Modbus Multi-function meter
Product Id#: 1SYG207581R4051
More about M1M 12 Modbus Multi-function meter
| Seller | Qty | Price per Unit | Shipping Information | |
|---|---|---|---|---|
| SAR 251.32 Excl. Tax. |
| Package Width | 96 mm |
|---|---|
| Package Length | 106 mm |
| Package Height | 65 mm |
| Product Range | Meters |
| Package Gross Weight | 0.35 Kilogram |
| Product Id | 1SYG207581R4051 |
Write Your Own Review



