The store will not work correctly when cookies are disabled.
- Home
- Fuse connector unit 13A, Switched w/flex outlet w/LED - BL
Sockets and Switches
Fuse connector unit 13A, Switched w/flex outlet w/LED - BL
Fuse connection unit 13 A, 250 V White - Zenit BS
Product Id#: 2CLA230829B1101
Sold and delivered by Khereiji Showrooms Co. Ltd. More about Fuse connector unit 13A, Switched w/flex outlet w/LED - BL
All Offers| Seller | Qty | Price per Unit | Shipping Information | |
Khereiji Showrooms Co. Ltd. | | SAR 39.43 Excl. Tax. | | |
Technical Specification | Product Range | Zenit BS |
| Package Gross Weight | 0.186 |
| Product Id | 2CLA230829B1101 |
|---|
Download No attributes found for the product.
Copyrights © 2026 ABB Saudi Arabia Ltd. All rights reserved. Close Add to project list