Breakers & Enclosures
E1.2N 1600 Ekip Dip LSI 3p F F
E1.2N 1600 Ekip Dip LSI 3p F F
Product Id#: 1SDA070882R1
More about E1.2N 1600 Ekip Dip LSI 3p F F
| Package Height | 350 |
|---|---|
| Package Length | 330 |
| Product Range Global | SACE Emax 2 |
| Package Gross Weight Global | 16 |
| Package Height Global | 350 |
| Package Length Global | 330 |
| Package Width Global | 270 |
| Package Width | 270 |
| Product Range | SACE Emax 2 |
| Product Id | 1SDA070882R1 |
| Package Gross Weight | 16 |
Write Your Own Review



