Relays
CR-M230AC4 Pluggable interface relay 4c/o, A1-A2=230VAC, 250V/6A
SAR 14.03
CR-M230AC4 Pluggable interface relay 4c/o, A1-A2=230VAC, 250V/6A
Product Id#: 1SVR405613R3000
More about CR-M230AC4 Pluggable interface relay 4c/o, A1-A2=230VAC, 250V/6A
| Seller | Qty | Price per Unit | Shipping Information | |
|---|---|---|---|---|
| SAR 14.03 Excl. Tax. | ||||
| SAR 16.65 Excl. Tax. | ||||
| SAR 16.90 Excl. Tax. |
| Product Id | 1SVR405613R3000 |
|---|---|
| Package Length | 50 millimetre |
| Package Width | 61 millimetre |
| Package Height | 114 millimetre |
| Package Gross Weight | 0.35 kilogram |
| Product Range | Interface Products |
Write Your Own Review



