Power Supplies
CP-E 48/10.0 Power supply In:115/230VAC Out: 48VDC/10A
Out of stock
CP-E 48/10.0 Power supply In:115/230VAC Out: 48VDC/10A
Product Id#: 1SVR427035R2000
More about CP-E 48/10.0 Power supply In:115/230VAC Out: 48VDC/10A
| Product Id | 1SVR427035R2000 |
|---|---|
| Package Length | 225 millimetre |
| Package Width | 188 millimetre |
| Package Height | 173 millimetre |
| Package Gross Weight | 2.254 kilogram |
| Product Range | Power Supplies |
Write Your Own Review



