The store will not work correctly when cookies are disabled.
- Home
- CP-E 24/1.25 Power supply In:100-240VAC Out: 24VDC/1.25A
Power Supplies
CP-E 24/1.25 Power supply In:100-240VAC Out: 24VDC/1.25A
CP-E 24/1.25 Power supply In:100-240VAC Out: 24VDC/1.25A
Product Id#: 1SVR427031R0000
More about CP-E 24/1.25 Power supply In:100-240VAC Out: 24VDC/1.25A
Technical Specification | Product Id | 1SVR427031R0000 |
| Product Range | Power Supplies |
| Package Gross Weight | 0.34 kilogram |
| Package Height | 58 |
| Package Length | 154 |
| Package Width | 132 |
|---|
Download No files available to download.
Copyrights © 2026 ABB Saudi Arabia Ltd. All rights reserved. Close Add to project list