Power Supplies
CP-C.1 24/10.0 Power supply In:100-240VAC/90-300VDC Out:DC 24V/10A
CP-C.1 24/10.0 Power supply In:100-240VAC/90-300VDC Out:DC 24V/10A
Product Id#: 1SVR360663R1001
More about CP-C.1 24/10.0 Power supply In:100-240VAC/90-300VDC Out:DC 24V/10A
| Product Id | 1SVR360663R1001 |
|---|---|
| Product Range | Power Supplies |
| Package Gross Weight | 1.21 kilogram |
| Package Height | 160 |
| Package Length | 168 |
| Package Width | 90 |
Write Your Own Review



