Monitoring Relays
CM-TCS.23S Temperature monitoring relay Temp.-range 0...+200°C, 24VAC/DC
Out of stock
CM-TCS.23S Temperature monitoring relay Temp.-range 0...+200°C, 24VAC/DC
Product Id#: 1SVR730740R9300
More about CM-TCS.23S Temperature monitoring relay Temp.-range 0...+200°C, 24VAC/DC
| Product Id | 1SVR730740R9300 |
|---|---|
| Package Length | 30 millimetre |
| Package Width | 109 millimetre |
| Package Height | 97 millimetre |
| Package Gross Weight | 0.163 kilogram |
| Product Range | Monitoring Relays |
Write Your Own Review



