The store will not work correctly when cookies are disabled.
Switches
BW240DP
BW240DP Enclosed Switch Disconnector
Product Id#: 2CMA142407R1000
Sold and delivered by Khereiji Showrooms Co. Ltd. More about BW240DP
All Offers| Seller | Qty | Price per Unit | Shipping Information | |
Khereiji Showrooms Co. Ltd. | | SAR 65.99 Excl. Tax. | | |
Almarshad Trading Company | | SAR 80.59 Excl. Tax. | | |
Technical Specification | Package Width | 275 |
| Package Length | 350 |
| Package Height | 170 |
| Product Range | BW240 |
| Package Gross Weight | 0.365 |
| Product Id | 2CMA142407R1000 |
|---|
Download No attributes found for the product.
Copyrights © 2026 ABB Saudi Arabia Ltd. All rights reserved. Close Add to project list