Breakers & Enclosures
AUX-C 1Q+1SY 250Vac/dc XT1..XT4 F/P
SAR 178.79
AUX-C 1Q+1SY 250Vac/dc XT1...XT6 F/P
Product Id#: 1SDA066431R1
More about AUX-C 1Q+1SY 250Vac/dc XT1..XT4 F/P
| Seller | Qty | Price per Unit | Shipping Information | |
|---|---|---|---|---|
| SAR 178.79 Excl. Tax. |
| Package Length | 140 millimetre |
|---|---|
| Package Width | 60 millimetre |
| Product Range | TMax XT |
| Product Id | 1SDA066431R1 |
| Package Height | 110 millimetre |
| Package Gross Weight | 0.107 kilogram |
Write Your Own Review



