The store will not work correctly when cookies are disabled.
Styler
2CVS348116E1011
STYLER 48W W/MAIN 3P A0C 63A
Product Id#: ABB2CVS348116E1011
More about 2CVS348116E1011
Technical Specification | Product Range | styler |
| Package Gross Weight | 15.8 |
| Package Height | 846 |
| Package Length | 111 |
| Package Width | 426 |
| Product Id | ABB2CVS348116E1011 |
|---|
Download No files available to download.
Copyrights © 2026 ABB Saudi Arabia Ltd. All rights reserved. Close Add to project list