The store will not work correctly when cookies are disabled.
Styler
2CVS336116E1011
STYLER 36W W/MAIN 3P A0C 63A
Product Id#: ABB2CVS336116E1011
More about 2CVS336116E1011
Technical Specification | Package Width | 426 |
| Package Length | 111 |
| Package Height | 740 |
| Product Range | styler |
| Package Gross Weight | 13.8 |
| Product Id | ABB2CVS336116E1011 |
|---|
Download No attributes found for the product.
Copyrights © 2026 ABB Saudi Arabia Ltd. All rights reserved. Close Add to project list