The store will not work correctly when cookies are disabled.
Styler
2CVS318213E1011
STYLER 18W W/MAIN 3P A2B 200A
Product Id#: ABB2CVS318213E1011
More about 2CVS318213E1011
Technical Specification | Product Range | styler |
| Package Gross Weight | 11.4 |
| Package Height | 580 |
| Package Length | 111 |
| Package Width | 426 |
| Product Id | ABB2CVS318213E1011 |
|---|
Download No files available to download.
Copyrights © 2026 ABB Saudi Arabia Ltd. All rights reserved. Close Add to project list