Styler
2CVS318116E1011
STYLER 18W W/MAIN 3P A0C 63A
Product Id#: ABB2CVS318116E1011
More about 2CVS318116E1011
| Package Width | 426 |
|---|---|
| Package Length | 111 |
| Package Height | 580 |
| Product Range Global | styler |
| Package Gross Weight Global | 10.8 |
| Package Height Global | 580 |
| Package Length Global | 111 |
| Package Width Global | 426 |
| Product Range | styler |
| Package Gross Weight | 10.8 |
| Product Id | ABB2CVS318116E1011 |
Write Your Own Review



