Minicenter
2CVM372031E2012
Out of stock
MCC 72W FL PROV. XT1 160A nupkg
Product Id#: ABB2CVM372031E2012
More about 2CVM372031E2012
| Package Width | 426 |
|---|---|
| Package Length | 142 |
| Package Height | 1160 |
| Product Range | Minicenter |
| Package Gross Weight | 28.1 |
| Product Id | ABB2CVM372031E2012 |
Write Your Own Review



