Minicenter
2CVM360031E2012
Out of stock
MCC 60W FL PROV. XT1 160A nupkg
Product Id#: ABB2CVM360031E2012
More about 2CVM360031E2012
| Package Width | 426 |
|---|---|
| Package Length | 142 |
| Package Height | 1054 |
| Product Range | Minicenter |
| Package Gross Weight | 25.8 |
| Product Id | ABB2CVM360031E2012 |
Write Your Own Review



