The store will not work correctly when cookies are disabled.
Minicenter
2CVM330041E2012
MCC 30W FL PROV. XT3 250A nupkg
Product Id#: ABB2CVM330041E2012
More about 2CVM330041E2012
Technical Specification | Package Width | 426 |
| Package Length | 142 |
| Package Height | 727 |
| Product Range | Minicenter |
| Package Gross Weight | 18.6 |
| Product Id | ABB2CVM330041E2012 |
|---|
Download No attributes found for the product.
Copyrights © 2025 ABB Saudi Arabia Ltd. All rights reserved. Close Add to project list